C-Rail, Bearing Units

Secure roller guides for lifting and sliding doors

  • Fully preassembled, compact guides
  • C-Rail System enclosed on three sides
  • Ideal for movable guards and enclosures
Porovnat výrobky

C-Rail, Bearing Unit 5 D6 1R

C-Rail, Bearing Unit 5 D6 3R

C-Rail, Bearing Unit 5 K

C-Rail, Bearing Unit 6 D10 1R

C-Rail, Bearing Unit 6 D10 3R

C-Rail, Bearing Unit 6 K

C-Rail, Bearing Unit 8 D14 1R

C-Rail, Bearing Unit 8 D14 3R

C-Rail, Bearing Unit 8 K

Soubory na stáhnutí

Technical documentation (1 MB)